Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Red, Orange
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Black, Orange, Brown, Red, Blue, White
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Strand Size (AWG)
30
-
Outside Cable Diameter (mm)
1.78, 1.52
-
Outside Cable Diameter (in)
.07, .06
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Conductor Diameter Range (mm)
1.27, 1.19
-
Conductor Diameter Range (in)
.047, .05
-
Wire Size (AWG)
18
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Reference Number
-
TE Internal Number
CAT-55A-SC-H18