Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Violet, Black, Red, Brown, Orange, White, Blue, Green
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
Configuration Features
-
Number of Strands
7
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
36, 38
-
Outside Cable Diameter (mm)
1.42, 1.27
-
Outside Cable Diameter (in)
.054, .048
-
Conductor Diameter Range (mm)
.36, .28
-
Conductor Diameter Range (in)
.011, .014
-
Wire Size (AWG)
28, 30
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-TC-2T28-30