Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
133, 7
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Outside Cable Diameter
4.78 mm [ .188 in ]
-
Conductor Diameter Range
4.19 mm [ .165 in ]
-
Wire Size (AWG)
4/0, 4, 8, 2, 6, 1/0
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Red, Blue, White, Yellow
-
Wire Color (Stripe)
Green
Reference Number
-
TE Internal Number
CAT-55A-TC-H-0-8