Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Brown, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Orange, Brown, Red, Violet, Green, Blue, Gray, White, Yellow
-
Wire Color (Stripe)
Green
Configuration Features
-
Number of Strands
37
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.009, .005
-
Strand Size (AWG)
28
-
Outside Cable Diameter (mm)
2.62, 2.82
-
Outside Cable Diameter (in)
.111, .103
-
Conductor Diameter Range (mm)
2.26, 2.24, 2.15 – 2.21
-
Conductor Diameter Range (in)
.085 – .087, .089, .088
-
Wire Size (AWG)
12
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Reference Number
-
TE Internal Number
CAT-55A-TC-H12