Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Conductors
1
-
Number of Strands
19
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire Color (Stripe)
Yellow, Red, Black, Green
-
Wire Color (Base)
Yellow, Violet, Gray, Red, Blue, White, Brown, Black, Green, Orange
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
Dimensions
-
Cable Insulation Thickness (mm)
.08
-
Cable Insulation Thickness (in)
.005, .009
-
Wire Size (AWG)
16
-
Conductor Diameter Range (mm)
1.35, 1.37, 1.4, 1.42
-
Conductor Diameter Range (in)
.053, .054, .055, .056
-
Outside Cable Diameter (mm)
1.73, 1.96
-
Outside Cable Diameter (in)
.068, .077
-
Strand Size (AWG)
29
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 150
-
Cable Type
Spec 55, Spec 55A
Reference Number
-
TE Internal Number
CAT-55A-TC-H16