Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Yellow
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Blue, Brown, Gray, Green, Orange, Red, Violet, White, Yellow
-
Wire Color (Stripe)
Black, Blue, Green, Orange, Red, Yellow
Dimensions
-
Outside Cable Diameter (mm)
.94, 1.14
-
Outside Cable Diameter (in)
.037, .045
-
Cable Insulation Thickness (in)
.005, .009
-
Strand Size (AWG)
36
-
Conductor Diameter Range
.55 – .63 mm [ .022 – .025 in ]
-
Outside Cable Diameter (in)
.037, .045
-
Wire Size (AWG)
24
Usage Conditions
-
Cable Type
Spec 55, Spec 55A
-
Operating Temperature Range (°C)
-65 – 150
Reference Number
-
TE Internal Number
CAT-55A-TC-H24