Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue, Yellow, Red
-
Cable Color
Red, Yellow, White, Blue, Black
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55A
Electrical Characteristics
-
Operating Voltage (VAC)
600
Dimensions
-
Wire Size (AWG)
8, 2, 16, 6, 4, 1/0, 14, 10, 18, 12
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-TC-T-0-18