Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Outside Cable Diameter (mm)
.97
-
Outside Cable Diameter
.97 mm [ .038 in ]
-
Conductor Diameter Range
.56 mm [ .022 in ]
-
Wire Size (AWG)
26, 24, 20
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Other
-
Product Source
UK
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper, Silver-Plated High Strength Copper Alloy, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, Gray, White
Reference Number
-
TE Internal Number
CAT-55D-SCH-HW