Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Pink, Red
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Product Type Features
-
Cable Style
Round Braided Screened & Jacketed
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55D-SCH-TP