Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Outside Cable Diameter (mm)
1.67, 1.38, 2.1, 1.12, 1.78
-
Outside Cable Diameter (mm)
1.67, 1.38, 2.1, 1.12, 1.78
-
Outside Cable Diameter (in)
.044, .07, .066, .054, .083
-
Conductor Diameter Range (mm)
.72, 1.7, 1.35, .95 – .98
-
Conductor Diameter Range (in)
.037 – .039, .067, .053, .028
-
Wire Size (AWG)
22, 16, 20, 14
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Pink, Orange, Red, Green, White
Reference Number
-
TE Internal Number
CAT-55D-TC-HW