Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Outside Cable Diameter (mm)
1.16, 1.65
-
Outside Cable Diameter (in)
.046, .065
-
Conductor Diameter Range (mm)
1.19, .72
-
Conductor Diameter Range (in)
.028, .047
-
Wire Size (AWG)
22, 18
-
Wire Size (mm²)
.82, .33
Product Type Features
-
Cable Style
Special Construction
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55K
-
Operating Temperature Range (°C)
-65 – 180
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Nickel-Coated Copper
-
Wire Color (Base)
White, Light Green
Reference Number
-
TE Internal Number
CAT-55K-NC-HW