Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Blue, Red, Yellow
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Nickel-Plated High Strength Copper Alloy
Dimensions
-
Outside Cable Diameter (mm)
2.1
-
Conductor Diameter Range (mm)
.58
-
Wire Size (CMA)
1.02
-
Wire Size (AWG)
24
-
Wire Size (mm²)
.21
Usage Conditions
-
Operating Temperature Range
-65 – 180 °C [ -85 – 356 °F ]
-
Cable Type
Spec 55
Reference Number
-
TE Internal Number
CAT-55K-TP