Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
Standard
-
Cable Color
Black
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified Fluropolymer, Radiation-Crosslinked, Modified Fluoropolymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Plated High Strength Copper Alloy, Silver-Plated Copper
-
Wire Color (Base)
Black, Red, White
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
30
-
Weight (Nominal) (kg/km)
9.89, 29.92, 19.44, 14.05
-
Outside Cable Diameter (mm)
2.21, 2.64, 1.62, 1.83
-
Outside Cable Diameter (in)
.064, .104, .072, .087
-
Conductor Diameter Range (mm)
1.46 – 1.51, 1.69 – 1.74, 2.15 – 2.21, 1.25
-
Conductor Diameter Range (in)
.049, .085 – .087, .067 – .069, .057 – .059
-
Wire Size (AWG)
16, 18, 14, 12
-
Wire Size (mm²)
2.08, .82, 1.31, 3.31
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Cable Style
Primary, Special Construction
-
Wall Type
Single Wall
Electrical Characteristics
-
Resistance Rating Conditions (Max)
10.2 Ω/1000 m @ 20°C, 20.3 Ω/1000 m @ 20°C, 14.8 Ω/1000 m @ 20°C, 6.52 Ω/1000 m @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55LAT-S-H12-18