Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue, Red
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (VAC)
600
Dimensions
-
Wire Size (AWG)
26
-
Wire Size (mm²)
.13
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55LAT-SC-2T-26