Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Black, Gray, White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE, Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.08
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-100 – 200, -65 – 200
-
Operating Temperature Range (°F)
-85 – 392
Reference Number
-
TE Internal Number
CAT-55LAT-SC-2T-28