Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Black
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated High Strength Copper Alloy, Tin-Coated Copper
-
Wire Color (Base)
Blue, Black, Orange, White, Brown, Red, Yellow, Green
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Outside Cable Diameter (in)
.032
-
Strand Size (AWG)
38
-
Conductor Diameter Range
4.57 mm [ .18 in ]
-
Wire Size (AWG)
16, 26
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200, -65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55LF-HW