Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Blue, White
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Dimensions
-
Wire Size (AWG)
24, 30, 26
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-55LF-SCH-HW