Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Red, Green, Yellow, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, Pink, Orange, Brown, Red, Violet, Green, Blue, Gray, White, Yellow
Dimensions
-
Outside Cable Diameter (mm)
.69, .58
-
Outside Cable Diameter (in)
.027, .023
-
Conductor Diameter Range (mm)
.48 – .5, .36 – .38
-
Conductor Diameter Range (in)
.014 – .015, .019 – .02
-
Wire Size (AWG)
26, 24, 28, 30
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
450
Reference Number
-
TE Internal Number
CAT-55M-SCH-HW