Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
450
Body Features
-
Cable Color
White
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated High Strength Copper Alloy
Dimensions
-
Wire Size (AWG)
24, 26, 28
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55, Spec 55M
Reference Number
-
TE Internal Number
CAT-55M-SCH-TP