Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 7
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
32, 36, 38
-
Wire Size (CMA)
424, 1178, 295, 156, 109
-
Outside Cable Diameter (mm)
.85, .69, 1.18, .51, .59, 1.24
-
Outside Cable Diameter (in)
.027, .02, .047, .033, .023, .049
-
Conductor Diameter Range (mm)
.28 – .3, .48 – .5, .36 – .38, .94, .99, .57 – .59, .55 – .63
-
Conductor Diameter Range (in)
.014 – .015, .019 – .02, .022 – .025, .037, .022 – .023, .039, .011 – .012
-
Wire Size (AWG)
26, 24, 20, 28, 30
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
450
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Brown, White
Reference Number
-
TE Internal Number
CAT-55M-TC-HW