Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
1
Body Features
-
Wire Color (Base)
Black, White
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
Configuration Features
-
Number of Strands
19
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55M, Spec 55
Dimensions
-
Strand Size (AWG)
36
-
Wire Size (CMA)
.85
-
Outside Cable Diameter
1.75 mm [ .069 in ]
-
Conductor Diameter Range
.59 mm [ .023 in ]
-
Wire Size (AWG)
22, 26, 24, 28
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Operating Voltage (VAC)
450, 600
Reference Number
-
TE Internal Number
CAT-55M-TC-TP