Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Red
-
Wire Color (Stripe)
Blue
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Nickel-Coated Copper
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200, -65 – 150
-
Operating Temperature Range (°F)
-85 – 392, -85 – 302
-
Cable Type
Spec 55PC, Spec 55
Dimensions
-
Strand Size (AWG)
32
-
Conductor Diameter Range (in)
.038
-
Outside Cable Diameter
.05 mm [ .108 in ]
-
Wire Size (AWG)
20
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55PC-NC-2T-20