Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55PC
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE
-
Conductor Material
Nickel-Coated High Strength Copper Alloy
Other
-
EU RoHS Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-NC-4T