Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Nickel-Coated Copper
-
Wire Color (Base)
White
-
Wire Color (Stripe)
Yellow
Dimensions
-
Strand Size (AWG)
26, 27, 28, 29
-
Outside Cable Diameter (in)
.071, .086, .105, .129
-
Wire Size (AWG)
2, 4, 6, 8, 10, 12, 14, 16, 1/0
Usage Conditions
-
Cable Type
Spec 55, Spec 55PC
-
Operating Temperature Range (°C)
-65 – 200
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55PC-NC-H-0-16