Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Conductors
1
-
Number of Strands
19
Electrical Characteristics
-
Operating Voltage (V)
600, 1000
Body Features
-
Wire Color (Base)
White, Red
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper, Nickel-Coated High Strength Copper Alloy
Dimensions
-
Wire Size (AWG)
18
-
Conductor Diameter Range (mm)
.95 – .98, 1.15
-
Conductor Diameter Range (in)
.037 – .039, .046
-
Outside Cable Diameter (in)
.059, .08
-
Strand Size (AWG)
30
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200
-
Cable Type
Spec 55
Reference Number
-
TE Internal Number
CAT-55PC-NC-H18