Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Red, White, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
29, 28, 27
-
Conductor Diameter Range (in)
.066, .085, .053
-
Outside Cable Diameter (mm)
.07, .09, .11
-
Outside Cable Diameter (in)
.142, .221, .172
-
Wire Size (AWG)
16, 10, 18, 14, 12
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-S-2T-8-18