Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Orange, White, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
26, 29, 32
-
Conductor Diameter Range (in)
.038, .527, .107
-
Outside Cable Diameter (mm)
.07, .05, .13
-
Outside Cable Diameter (in)
.129, .153, .116
-
Wire Size (AWG)
16, 26, 10, 18, 20, 14, 12
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-S-3T10-20