Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Red, Orange, White, Blue, Yellow
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Silver-Coated Ultra High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200, -65 – 150
-
Operating Temperature Range (°F)
-85 – 392, -85 – 302
-
Cable Type
Spec 55PC, Spec 55
Dimensions
-
Strand Size (AWG)
36
-
Conductor Diameter Range (in)
.02, .023
-
Outside Cable Diameter (mm)
.04
-
Outside Cable Diameter (in)
.085, .076
-
Wire Size (AWG)
26, 24
Product Type Features
-
Cable Style
Primary, Flat Braided Shielded & Jacketed
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55PC-S-3T24-26