Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
32
-
Conductor Diameter Range (in)
.038
-
Outside Cable Diameter
.05 mm [ .108 in ]
-
Wire Size (AWG)
20
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-SC-2T-20