Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, White
-
Wire Color (Stripe)
Yellow
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Dimensions
-
Outside Cable Diameter (in)
.059, .046, .071, .105, .081, .111, .064, .086, .053, .133, .1, .092, .129
-
Strand Size (AWG)
26, 29, 28, 30, 27
-
Conductor Diameter Range (mm)
1.68, 1.15, 2.16, 1.35, 2.72
-
Conductor Diameter Range (in)
.046, .066, .053, .107, .085
-
Wire Size (AWG)
16, 4, 10, 18, 8, 6, 14, 1/0, 12
Usage Conditions
-
Cable Type
Spec 55PC, Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-SC-H-0-18