Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Cable Color
White, White with Blue Stripe, Yellow
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Ultra High Strength Copper Alloy, Silver-Coated High Strength Copper Alloy, Silver-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55PC
Reference Number
-
TE Internal Number
CAT-55PC-SC-T24-26