Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Gray, Blue, Black
-
Wire Color (Stripe)
Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
Configuration Features
-
Number of Strands
19
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
38
-
Outside Cable Diameter
1.55 mm [ .061 in ]
-
Conductor Diameter Range
.46 mm [ .018 in ]
-
Wire Size (AWG)
28, 26
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-T-2T26-28