Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
2
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Stripe)
Black, Blue
-
Wire Color (Base)
Black, Blue, Red, White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
Dimensions
-
Outside Cable Diameter (mm)
.07, .08, 3.38
-
Outside Cable Diameter (in)
.133, .142, .152
-
Strand Size (AWG)
29
-
Conductor Diameter Range
1.34 mm [ .053 in ]
-
Conductor Diameter Range (in)
.053
-
Wire Size (AWG)
16
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Reference Number
-
TE Internal Number
CAT-55PC-TC-2T16