Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Gray, Black, Red, White, Blue
-
Wire Color (Stripe)
Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper, Tin-Plated Copper
Configuration Features
-
Number of Pairs
1
-
Number of Strands
19
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
34
-
Conductor Diameter Range (in)
.03, .029
-
Wire Size (CMA)
1.19
-
Outside Cable Diameter (mm)
.05, 2.1, 2.39
-
Outside Cable Diameter (in)
.094, .091, .083
-
Conductor Diameter Range (mm)
.76, .74
-
Conductor Diameter Range (in)
.03, .029
-
Wire Size (AWG)
22
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Operating Voltage (VAC)
600
Reference Number
-
TE Internal Number
CAT-55PC-TC-2T22