Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Stripe)
Blue, Orange
-
Wire Color (Base)
White, Blue, Orange, Red
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper, Tin-Plated Copper
Dimensions
-
Wire Size (AWG)
22
-
Conductor Diameter Range (in)
.029, .03
-
Outside Cable Diameter (mm)
.04, .05
-
Outside Cable Diameter (in)
.089, .098
-
Strand Size (AWG)
34
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Reference Number
-
TE Internal Number
CAT-55PC-TC-3T22