Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Red, White, Blue, Black
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Orange, Red, Green, Blue, White, Yellow
-
Wire Color (Stripe)
Red, Green
Usage Conditions
-
Cable Type
Spec 55PC, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Dimensions
-
Wire Size (AWG)
4, 1, 2/0, 8, 2, 6, 1/0
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-TC-H-0-8