Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Outside Cable Diameter
1 mm [ .039 in ]
-
Conductor Diameter Range
.57 – .59 mm [ .022 – .023 in ]
-
Wire Size (AWG)
24
-
Wire Size (mm²)
.2
Product Type Features
-
Cable Style
Special Construction
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55T
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Plated Cadmium Copper
-
Wire Color (Base)
White
Reference Number
-
TE Internal Number
CAT-55T-HW