Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified Flexible ETFE, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, White
Configuration Features
-
Number of Strands
42, 63, 105, 154
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.004
-
Outside Cable Diameter (in)
.044, .038, .054
-
Strand Size (AWG)
44
-
Outside Cable Diameter (mm)
.97, 1.12, 1.37
-
Outside Cable Diameter (in)
.044, .038, .054
-
Conductor Diameter Range (mm)
.33, .48 – .5, .7 – .76, .55 – .63, .79
-
Conductor Diameter Range (in)
.013, .019 – .02, .022 – .025, .275 – .029, .031
-
Wire Size (AWG)
22, 26, 24, 20, 28, 14
-
Wire Size (mm²)
.2, .33
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Operation/Application
-
Wire Class
Airframe Wire, Normal Weight, Outer Space
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150, -65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-82-SC-HW