Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Package, Reel
-
Packaging Quantity
1
Body Features
-
Wire Color (Base)
Black, Brown, White, Blue
-
Cable Color
White, Blue
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
Configuration Features
-
Number of Pairs
1
-
Number of Strands
44, 63, 154
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 200
Dimensions
-
Strand Size (AWG)
42, 63, 44
-
Conductor Diameter Range (in)
.037, .017, .023, .029
-
Wire Size (CMA)
403.9
-
Outside Cable Diameter (mm)
.04, .05, .03
-
Outside Cable Diameter (in)
.086, .074, .066, .106, .088
-
Wire Size (AWG)
22, 26, 24, 20, 28
Product Type Features
-
Cable Style
Primary, Twisted Pair
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-82-SC-TP