Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified Flexible ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Red, Green, White
Configuration Features
-
Number of Strands
259, 159, 154
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.004
-
Cable Insulation Thickness (mm)
.1
-
Outside Cable Diameter (in)
.064, .079, .092, .053
-
Strand Size (AWG)
42, 40
-
Outside Cable Diameter (mm)
2.01, 1.35, 1.63, 2.34, 1.34, 2, 1.62
-
Outside Cable Diameter (in)
.064, .079, .092, .053
-
Conductor Diameter Range (mm)
1.63, 1.7, 1.27, 2.34, 1.01
-
Conductor Diameter Range (in)
.04, .067, .05, .064, .092
-
Wire Size (AWG)
16, 18, 20
-
Wire Size (mm²)
.82
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Operation/Application
-
Wire Class
Medium Weight, Equipment
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-82A-TC-H-16-20