Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Red, Blue, White
-
Wire Color (Stripe)
Black
Configuration Features
-
Number of Strands
105
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.004
-
Cable Insulation Thickness (mm)
.1
-
Strand Size (AWG)
44
-
Outside Cable Diameter (mm)
.94, 1.12, .93
-
Outside Cable Diameter (in)
.044, .037
-
Conductor Diameter Range (mm)
.94, .7 – .8, .55 – .63
-
Conductor Diameter Range (in)
.022 – .025, .037, .027 – .031
-
Wire Size (AWG)
24
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Operation/Application
-
Wire Class
Medium Weight, Equipment
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-82A-TC-H24