Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Red, Blue, Gray, White
Configuration Features
-
Number of Strands
42, 63
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.004
-
Outside Cable Diameter (in)
.033, .029
-
Strand Size (AWG)
44
-
Outside Cable Diameter (mm)
.83, .74, .73
-
Outside Cable Diameter (in)
.033, .029
-
Conductor Diameter Range (mm)
.53, .48 – .5, .36 – .38, .43
-
Conductor Diameter Range (in)
.017, .014 – .015, .019 – .02, .021
-
Wire Size (AWG)
26, 28
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-82A-TC-H26-28