Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White
-
Wire Color (Stripe)
Blue
-
Cable Color
White with Black Stripe, White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Plated Copper, Tin-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 80
Dimensions
-
Strand Size (AWG)
40
-
Conductor Diameter Range (in)
.096
-
Outside Cable Diameter
.12 mm [ .242 in ]
-
Wire Size (AWG)
20, 8, 16, 10, 18, 12
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-82A-TC-T-8-20