Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
F Type
-
RF Connector Style
Plug
-
Compatible With RF Cable Type
9291, Belden 9291, CT100, CT125, KX 25, KX 52, KX 53, KX 6A, RG 140, RG 210, RG 59B, RG 6, RG 62A, URM 90
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Brass
-
Body Plating Material
Nickel
Contact Features
-
Crimp Type
Hexagonal Crimping
Termination Features
-
Termination Method to Wire & Cable
Crimp, Twist-On
Mechanical Attachment
-
RF Connector Coupling Mechanism
Screw
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) (mm)
9.5, 11.2
-
RF Connector Mated Outer Diameter (Approximate) (in)
.374, .44
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz)
1
Reference Number
-
TE Internal Number
CAT-884-FTF75