Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
F Type
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board, Cable-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Zinc Alloy
-
Body Material Finish
Plated
-
Body Plating Material
Nickel
-
Body Underplating Material
Copper
Contact Features
-
RF Connector Center Contact Plating Material
Tin
-
RF Connector Center Contact Material
Phosphor Bronze
-
RF Connector Center Contact Underplating Material
Copper
Termination Features
-
Termination Method to Printed Circuit Board
Surface Mount, Through Hole - Solder
-
Termination Post & Tail Length (mm)
2.9, 6.7
-
Termination Post & Tail Length (in)
.114, .263
Mechanical Attachment
-
RF Connector Coupling Mechanism
Threaded
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Dimensions
-
Profile Height from PCB (mm)
11, 13.1
-
Profile Height from PCB (in)
.433, .515
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz)
2
Packaging Features
-
Packaging Quantity
1, 100
-
Packaging Method
Box, Tray
Reference Number
-
TE Internal Number
CAT-884-FTMRA75