Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Dimensions
-
Profile Height from PCB
20.57 mm [ .81 in ]
-
RF Connector Mated Outer Diameter (Approximate)
9.65 mm [ .38 in ]
Termination Features
-
Termination Post & Tail Length
3.56 mm [ .14 in ]
-
Termination Method to PCB
Through Hole - Solder
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Material
Tin
-
RF Connector Center Contact Material
Phosphor Bronze, Beryllium Copper
Product Type Features
-
RF Interface
F Type
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On, Threaded
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Operation/Application
-
Operating Frequency (GHz)
1
Body Features
-
Body Material
Zinc
-
Body Plating Material
Tin
Packaging Features
-
Packaging Method
Bag, Box
Other
-
Dielectric Material
PTFE
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-884-FTYPEMV75