Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular, Circular
-
RF Interface
MCX
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Termination Features
-
Termination Method to PCB
Through Hole - Solder, Surface Mount
-
Termination Post & Tail Length (mm)
2.92, 4, .5, 1.73
-
Termination Post & Tail Length (in)
.115, .068, .019, .157
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Dimensions
-
Product Length (mm)
8.92, 9.5, 6.5
-
Product Length (in)
.256, .351, .374
-
Profile Height from PCB
5.99 mm [ .236 in ]
-
RF Connector Mated Outer Diameter (Approximate) (mm)
4.83, 3.48
-
RF Connector Mated Outer Diameter (Approximate) (in)
.137, .19
Contact Features
-
RF Connector Contact Configuration
Captivated Contacts
-
RF Connector Center Contact Underplating Material
Copper, Nickel
-
RF Connector Center Contact Plating Thickness (µin)
1397
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper
Mechanical Attachment
-
PCB Mount Retention
Without
-
RF Connector Coupling Mechanism
Push-On, Snap-On
-
Connector Mounting Type
Board Mount, Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Packaging Features
-
Packaging Quantity
200
-
Packaging Method
Tray, Package, Carton
Electrical Characteristics
Operation/Application
-
Operating Frequency (GHz)
6, 4
Body Features
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Gold, Nickel, Tin
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Other
-
Dielectric Material
TFE Fluorocarbon
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-884-MCXMRA50