Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular, Circular
-
RF Interface
MCX
-
RF Connector Style
Jack
-
Connector System
Cable-to-Cable, Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Dimensions
-
Product Length
5.9 mm [ .231 in ]
-
Profile Height from PCB (mm)
6.4, 5.35, 6.02, 5.9, 5.38, 5.36
-
Profile Height from PCB (in)
.212, .237, .211, .231, .251
-
RF Connector Mated Outer Diameter (Approximate) (mm)
5.08, 4.5, 3.07, 3.48
-
RF Connector Mated Outer Diameter (Approximate) (in)
.137, .177, .2, .121
Contact Features
-
RF Connector Contact Configuration
Captivated Contacts
-
RF Connector Center Contact Underplating Material
Copper, Nickel
-
RF Connector Center Contact Plating Thickness (µin)
1397
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Brass, Beryllium Copper
Termination Features
-
Termination Post & Tail Length (mm)
2.92, .5, 3.94, 2.79, 1.73
-
Termination Post & Tail Length (in)
.115, .068, .019, .155, .109
-
Termination Method to PCB
Through Hole - Solder, Surface Mount
Mechanical Attachment
-
PCB Mount Retention
Without, With
-
RF Connector Coupling Mechanism
Push-On, Snap-On, Threaded
-
Connector Mounting Type
Board Mount, Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Packaging Features
-
Packaging Quantity
200, 900
-
Packaging Method
Tape & Reel, Reel, Package, Bag, Carton
Electrical Characteristics
Operation/Application
-
Operating Frequency (GHz)
6, 4
Body Features
-
Body Material
Brass
-
Body Material Finish
Bright, Plated
-
Body Plating Material
Gold, Nickel, Tin
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Other
-
Dielectric Material
PTFE Fluorocarbon, TFE Fluorocarbon, PTFE
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-884-MCXMV50