Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector Shape
Circular
-
RF Interface
SMB
-
RF Connector Style
Plug
-
Compatible With RF Cable Type
RG 174, RG 174 Double Shield, RG 188, RG 188 Double Shield, RG 316, RG 316 Double Shield
-
Connector System
Cable-to-Cable
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Underplating Material
Copper, Nickel
-
Cable Connector Orientation
Right Angle, Straight
-
Body Material
Brass, Zinc, Zinc Alloy
-
Body Plating Material
Gold, Nickel
Contact Features
-
Outer Contact Plating Material
Gold over Nickel, Nickel (Ni), Nickel over Copper
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism
Snap-Fit
-
Connector Mounting Type
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method
Mechanical
-
Detent
With, Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 165, -65 – 85
-
Operating Temperature Range (°F)
-85 – 329, -85 – 185
Operation/Application
-
Operating Frequency (GHz)
3, 4
Packaging Features
-
Packaging Quantity
100
-
Packaging Method
Carton
Other
-
Additional Features
Solderless
-
Grade
Consumer, Mil-Type
-
Dielectric Material
PTFE
Reference Number
-
TE Internal Number
CAT-884-SMBF50