Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
Connector Product Type
Connector Assembly
-
RF Interface
SMB
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Other
-
Grade
Commercial, Mil-Type, Military
-
Additional Features
Pin Protection
-
Dielectric Material
PTFE
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Body Features
-
Body Underplating Material
Nickel, Copper
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Nickel, Tin, Gold
Dimensions
-
Profile Height from PCB (mm)
7.62, 8.26, 10.16
-
Profile Height from PCB (in)
.325, .4, .3
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Termination Features
-
Termination Post & Tail Length (mm)
3.94, 4.44, 2.54
-
Termination Post & Tail Length (in)
.1, .155, .175
-
Termination Method to PCB
Through Hole - Solder
-
Termination Method to Wire & Cable
Solder Terminal
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Thickness (µin)
30
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Brass
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On, Snap-Fit
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Solder, Mechanical
-
Detent
Without
Operation/Application
-
Operating Frequency (GHz)
4
Usage Conditions
-
Operating Temperature Range
-65 – 85 °C [ -85 – 185 °F ]
Reference Number
-
TE Internal Number
CAT-884-SMBV50